text.skipToContent text.skipToNavigation

Communications Cover Plate

828COMTC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Brass communication cover plate. Allows for up to four communication devices to be mounted in a recessed position within the 880S and 880CS Floor Boxes. Has removable slides for cable egress. NOTE: Not for use with 817C, 827C, and 837C Flanges.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Brass communication cover plate. Allows for up to four communication devices to be mounted in a recessed position within the 880S and 880CS Floor Boxes. Has removable slides for cable egress. NOTE: Not for use with 817C, 827C, and 837C Flanges.

Specifications

General Info
Product Line Wiremold
UPC Number 786564054740
Country Of Origin China
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 3.25 in
Product Depth US 4.25 in
Product Height US 2.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Through Floor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;