text.skipToContent text.skipToNavigation

Communications Cover Plate

829CKAL-3/4BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Powder-coated aluminum power or communication plate, with 2'' (51mm) and 3/4'' (19.1mm) plugs. NOTE: Acceptable for use with threaded conduit when passing through power cables.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Powder-coated aluminum power or communication plate, with 2'' (51mm) and 3/4'' (19.1mm) plugs. NOTE: Acceptable for use with threaded conduit when passing through power cables.

Specifications

General Info
Product Line Wiremold
UPC Number 786564080138
Country Of Origin China
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 3.25 in
Product Length US 4.156 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will the 829CKAL-3/4Bk fit in a 827PCC-BLK flange ?

Asked by: Tim Mayland
Hello Tim, Thank you for your inquiry. Nonmetallic covers are interchangeable with aluminum flanges. However, for proper ground continuity purposes nonmetallic flanges cannot be used with aluminum covers. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-01-18
  • y_2024, m_5, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_829CKAL-3_4BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT