text.skipToContent text.skipToNavigation

ModulinkTM 880MP Series Rectangular Plastic Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Modulink™ nonmetallic floor box provides power and communication services directly to the workstation or to any open space location. The Modulink™ Floor Box is a gangable box that allows a one-gang floor box to easily be turned into a two- or three-gang box simply by ganging together individual boxes. This floor box has many applications, some of which are commercial offices, retail stores, malls, financial and government institutions.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • TopGuard protection. Activation covers for the 880MP PVC box are TopGuard protected. These cover assemblies keep out water, dirt, and debris from the power and communication compartments.
  • Multiple service capability. Eliminates the cost of a separate floor box and cover to accommodate communication service.
  • Depth markings on exterior of the box. Makes floor box depth calculations quick and easy. Reduces installation time and labor costs.
  • 1 1/4'' [32mm] conduit openings. Provides the largest conduit feed in the industry. Meets customer requirements for greater communication cable capacity.
  • Ratchet adjusting ring. Allows connection of cover flange without glue or mechanical fasteners. Reduces installation time and cost by providing 10° of post-pour adjustment of the cover flange.
  • Conduit reducers and plugs provided. Allows direct reduction from 1 1/4'' [32mm] conduit to 1'' [25mm], 3/4'' [19.1mm] or 1/2'' [12.7mm] conduit. Reduces installation time by providing direct reduction and separate plugs by eliminating the need to cut out plugs to form reducers.
  • Cubic inch markings on the interior of the box. No need to calculate cubic inch capacity for wire fill, saving installation time.
  • Ratchet adjusting ring has built-in fiber storage. Provides bend radius control for fiber optic cables.
  • Pass-through capability. Can feed multiple gangs from a single cable feed location. Reduces total installation time.
  • Modular design and gangability. One SKU to order boxes with the ability to configure boxes as needed on the job site.
  • Boxes and covers have been listed by Underwriters Laboratories Inc. to their standard UL514A, 514C, 514D, and Canadian standard C22.2.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point-of-use. A wide selection of data and bezel options available for use with Ortronics ® TracJack ™ and Series II devices.
  • Internal spacer. Protects box from deformation of the sidewalls when high temperature additives are used in the concrete pour.
  • Redesigned mudcap. High impact mudcap protects the box from damage when heavy equipment such as scissor lift trucks come in contact with the box during installation.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564524304
Country Of Origin United States
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ.
Type Floor Box
Dimensions
Product Width US 4.13 in
Product Weight US 2.27 lb
Product Volume US 183.69 cu in
Product Depth US 7.13 in
Product Height US 6.25 in
Cubic Capacity 100 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Conduit Hubs
Number of Outlets 0

Resources

CAD Drawings
1-Gang 1" Screw Plug Cover Plate, 829CKAL-1
dxf
1-Gang 3/4" Screw Plug Cover Plate, 829CKAL-3/4
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1
dxf
880MP Series Modulink Communications Cover Plate - 829CK-1/2
dxf
880MP Series Modulink Communications Cover Plate - 829PSTC
dxf
880MP Series Modulink Floor Box Communication Cover Plate - 829PCK
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829CK-3/4
dxf
880MP Series Modulink Floor Box Communications Cover Plate - 829STC
dxf
880MP Series Modulink Floor Box Cover Plate - 829PFL
dxf
880MP Series Modulink Floor Box Duplex Cover Plate - 828SPTC
dxf
880MP Series Modulink Floor Box Flange - 817PCC
dxf
880MP Series Modulink Floor Box Flange - 827PCC
dxf
880MP Series Modulink Floor Box Flange - 837PCC
dxf
880MP Series Modulink Floor Box Nonmetallic Duplex Cover Plate - 828PR
dxf
880MP Series Modulink Floor Box Nonmetallic GFI Cover Plate - 828PRGFI
dxf
880MP Series Modulink Floor Boxes Duplex Cover Plate - 828R
dxf
880MP Series Modulink Nonmetallic Rectangular Floor Box - 880MP
dxf
880MP Series Modulink Nonmetallic Rectangular Floor Box Adjusting Ring - 880MPA
dxf
Omnibox 1-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 817TCAL-XX
dxf
Omnibox 2-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 827TCAL-XX
dxf
Omnibox 3-Gang Powder-Coated Aluminum Combo Carpet & Tile Flange, 837TCAL-XX
dxf
Omnibox Brushed Aluminum Duplex Cover Plate, 828R-TCAL
dxf
Omnibox Brushed Aluminum GFI Cover Plate, 828GFITCAL
dxf
Omnibox Series Fire Classified Flange - 817B
dxf
Omnibox Series Fire Classified Flange - 817C
dxf
Omnibox Series Fire Classified Flange - 827B
dxf
Omnibox Series Fire Classified Flange - 827C
dxf
Omnibox Series Fire Classified Flange - 837B
dxf
Omnibox Series Fire Classified Flange - 837C
dxf
Omnibox Series Fire Classified Floor Box GFI Cover Plate - 828GFITC
dxf
Omnibox Series Fire Classified Single Locking Cover Plate - 828DLR
dxf
Omnibox Series Flange - 817T
dxf
Omnibox Series Flange - 827T
dxf
Omnibox Series Flange - 837T
dxf
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

how many 880MP boxes can be ganged together

Asked by: Joe Longo
Hello, A maximum of three 880MP floor boxes can be ganged together. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-04-26

Is there a metal blank-off plate for the 880MP? For floor outlets that are being abandoned in place?

Asked by: Bradley
Hello! We do not have any completely blank covers in that series of boxes. However, some of our brass or aluminum covers may work for your application. For example, the 828SPTC brass cover with screw plugs would be a good option for abandoned duplex receptacles. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-04-04

Is the cover for the 880MP listed for scrub water exclusion?

Asked by: Don Fleischman
Hi, Yes the complete assembled unit would be scrub water rated. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-03-13

Is there a color chart available?

Asked by: Julian Sookikian
Hi, See link below for examples of the color options. https://legrand.my.site.com/knowledgebase/s/article/Floor-Boxes-880MP-and-880MP2-Modulink-cover-color-selection Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-12-06

I have a customer that put a 880MP in concrete around a fire pit. Do they make a weather proof cover for this box?

Asked by: Scott Utterback
Hello, The 880MP is a concrete floor box for indoor dry locations. Unfortunately, we do not offer a weather proof cover. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-06-27

Are there any round cover plate options available for this box?

Asked by: Matt
Hello, The flanges and covers for the 880MP are rectangular. Round is not an option. Please follow the link below for the cutsheet with available covers. https://legrand.webdamdb.com/directdownload.php?ti=55656443&tok=0mvsPZSSqCuXtQ86TJRjQQRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-06-19

I need a floor box for a finished concrete floor. Can the 880MP be cut off flush with the concrete and then the 880MPA to accept the duplex receptacle then a 828PR-BLK cover and not use a tile or carpet flange?

Asked by: Frank
Hi Frank, You will need to use the flange with this box. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-03-15

Hi, To confirm a previous question we can drill hole on side of the boxes for side conduit entry (with male adaptors) and will not be an issue with the use of this box (in case an inspector questions it? Thanks, Andy

Asked by: Anonymous
Hello, The provided conduit hubs should be used for entry to maintain the UL listing. Field drilling holes and using conduit connectors will require inspector approval. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-02-02
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_14
  • loc_en_US, sid_880MP, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT