text.skipToContent text.skipToNavigation

Omnibox® Triple Gang Rectangular Black Plastic Carpet Flange

837PCC-BLK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Three gang black nonmetallic carpet flange, for OmniBox® and Modulink™ Series floor boxes. For Ortronics connectivity use with 829PFLRT Cover. For Wiremold Open System connectivity use with 829PFL Cover. Accepts Ortronics MAB6TJ TracJack, MAB3S2 Series II and Wiremold CM Series Open System adapters, sold separately. NOTE: Polycarbonate cover plates can only be used with polycarbonate flanges.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564542339
Country Of Origin Mexico
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 5.75 in
Product Weight US 0.77 lb
Product Volume US 56.06 cu in
Product Depth US 13.0 in
Product Height US 0.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;