text.skipToContent text.skipToNavigation

Ratchet-Pro 881 Series Multiple Service Floor Box Cover Kit

897CTCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For 881 PVC Floor Box. Kit complete 897CTCBS with prewired 20A duplex receptacle (receptacle can be wired as standard receptacle or Isolated Ground), flange and slide holder, 881ADP Adapter, and 881DIV Divider. Includes Wiremold CM Series Open System unloaded
adapters, Ortronics TracJack adapters and 2 TechChoice Cat 5e modular jacks. Modular jacks sold separately. CAUTION: Not for use on concrete pours less than 4 1/2'' (114mm) deep. Not for use when concrete is the finished floor. Use only for tile, carpet, or wood covered floors. NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For 881 PVC Floor Box. Kit complete 897CTCBS with prewired 20A duplex receptacle (receptacle can be wired as standard receptacle or Isolated Ground), flange and slide holder, 881ADP Adapter, and 881DIV Divider. Includes Wiremold CM Series Open System unloadedadapters, Ortronics TracJack adapters and 2 TechChoice Cat 5e modular jacks. Modular jacks sold separately. CAUTION: Not for use on concrete pours less than 4 1/2'' (114mm) deep. Not for use when concrete is the finished floor. Use only for tile, carpet, or wood covered floors. NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.

Specifications

General Info
Product Line Wiremold
UPC Number 786564140030
Country Of Origin Mexico
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Through Floor
Number of Outlets 2

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;