text.skipToContent text.skipToNavigation

Rectangular Cover Plate

828GFITCAL-BS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Brushed aluminum GFI cover plate, 3.290'' x 4.310'' (83.6mm x 109.5mm). May be used with Wiremold CM Series adapters and Ortronics Connectivity Systems in conjunction with 817B, 827B, and 837B Flanges. Made in USA.

Finish Brushed
  • Brushed
Material Stainless Steel
  • Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Brushed aluminum GFI cover plate, 3.290'' x 4.310'' (83.6mm x 109.5mm). May be used with Wiremold CM Series adapters and Ortronics Connectivity Systems in conjunction with 817B, 827B, and 837B Flanges. Made in USA.

Specifications

General Info
Product Line Wiremold
UPC Number 786564080084
Country Of Origin China
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;