text.skipToContent text.skipToNavigation

RFB4-CI-1 Series Communication Bracket

CILT-4TKO Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Communication bracket with four (4) RJ opening knockouts. Use as blank plate or for up to four RJ openings. Opening dimension is 9/16'' x 3/4'' (14.3mm x 19.1mm). NOTE: For use with RFB4-CI-1 only.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Communication bracket with four (4) RJ opening knockouts. Use as blank plate or for up to four RJ openings. Opening dimension is 9/16'' x 3/4'' (14.3mm x 19.1mm). NOTE: For use with RFB4-CI-1 only.

Specifications

General Info
Product Line Wiremold
UPC Number 786564065074
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 2.583 in
Product Depth US 0.057 in
Product Length US 4.375 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this plate work with Commscope unj600 jacks

Asked by: Joey
Hello Joey, The knockouts on the CILT-4TKO plate are made to accept standard keystone style jacks. To install Commscope jacks, a CILT-2AB and up to (2) CM2-U2ATT-GY are required. This combination of parts allows for up to four jacks to be installed on the CILT-2AB plate. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-10-11
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CILT-4TKO, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT