text.skipToContent text.skipToNavigation

AC8104 Series Raised Floor Box

AC8104 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This box has a 4'' (102mm) depth design with an extra 2'' (51mm) of width for additional wiring capacity. These boxes can accommodate two duplex power receptacles on one side. Power plate with duplex knockouts included with box. The communication plate will accept two communication adapters for up to 12 ports of activation. Lids can be rotated 180° for easy orientation. Gray lids are die-cast zinc construction. NOTE: For custom options, consult factory. All boxes are sold with one power plate: 4'' (102mm) deep boxes have plate with two power duplex receptacle KOs, 5'' (127mm) deep boxes have plate with four power duplex receptacle KOs. All communication plates sold separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This box has a 4'' (102mm) depth design with an extra 2'' (51mm) of width for additional wiring capacity. These boxes can accommodate two duplex power receptacles on one side. Power plate with duplex knockouts included with box. The communication plate will accept two communication adapters for up to 12 ports of activation. Lids can be rotated 180° for easy orientation. Gray lids are die-cast zinc construction. NOTE: For custom options, consult factory. All boxes are sold with one power plate: 4'' (102mm) deep boxes have plate with two power duplex receptacle KOs, 5'' (127mm) deep boxes have plate with four power duplex receptacle KOs. All communication plates sold separately.

Specifications

General Info
Product Line Wiremold
UPC Number 786564521167
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard UL Listed Classified Raised Floor Box: File E2961 Guide QCIT, UL Listed Classified Raised Floor Box (prewired): File E51105 Guide QQVX, Meets Article 314 of NEC. Meets Article 12 2500 of CEC.
Type Floor Box
Dimensions
Product Width US 10.0 in
Product Depth US 4.0 in
Product Length US 8.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Through Floor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;