text.skipToContent text.skipToNavigation

Evolution Series EFB8 Floor Box Mounting Bracket

EFB8-MB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Holds up to four (4) devices for power, communications or audio/video. Bracket accepts standard size (2 3/4'' x 4 1/2'' (70mm x 114mm)) device plates sold separately by others.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Holds up to four (4) devices for power, communications or audio/video. Bracket accepts standard size (2 3/4'' x 4 1/2'' (70mm x 114mm)) device plates sold separately by others.

Specifications

General Info
Product Line Wiremold
UPC Number 786776179644
Country Of Origin United States
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Looking at the EFB8-MB and the CAD is for the floor box cover not the bracket. I am looking for the CAD drawing of the bracket for details in the drawing set.

Asked by: Stephen Syphard
Hello, Can you please email your question to technical.support@legrand.us so that we can send you the CAD file directly? Thank you
Answered by: Wiremold Tech Support
Date published: 2022-10-05
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EFB8-MB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT