text.skipToContent text.skipToNavigation

Evolution™ Series Six Gang Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Evolution™ Series Six Gang Floor Box has been designed to be installed in concrete, raised, and wood floor applications. The box has a fully finished interior to assist plugging and unplugging of devices. Designed to work with standard size wall plates. It comes complete with all components needed for initial installation. The floor box is compatible with Walkerflex Modular Wiring System. Custom options are available upon request.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776176438
Country Of Origin United States
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 13.75 in
Product Weight US 18.97 lb
Product Volume US 915.98 cu in
Product Depth US 16.13 in
Product Height US 4.13 in
Cubic Capacity 32 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these approved for the City of Chicago?

Asked by: Steve
Steve, Your local AHJ would need to be contacted for approval. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-11-28

Existing as built conditions does not allowed to open a larger hole in concrete slap for secure install, additional concrete cannot be pour in our around the box to secure in place. Are there any fasteners or mechanisms that can hold this box in place?

Asked by: J POWER
Hello, The EFB series boxes are intended to be poured in place for concrete installations. Unfortunately, we do not have an approved alternative means of securing the box in a slab construction. Please give us a call to discuss the application at 844-957-3783, option 2 for Wiremold and 2 for Tech Support. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-06-06

Can you fit (6) 120V circuits into one of these floor boxes?

Asked by: eric
The EFB6S has six gangs. Each gang is able to accept a standard single-gang device with an industry standard single-gang faceplate (by others).
Answered by: Wiremold Tech Support
Date published: 2022-12-29
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_EFB6S, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT