text.skipToContent text.skipToNavigation

FloorSource™ Round Furniture Feed Box

6FF-AFB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The new FloorSource Series Round Furniture Feed Floor Box is designed to work in both wood and raised floor applications, perfect for feeding power and data to modular furniture.  Constructed of die cast aluminum material, the furniture feed floor box can be divided for dual service. Each 3 inch (76mm) tall box is provided with a durable sheet metal cover. This box accepts the 6 inch (182mm) round Evolution Series furniture feed covers.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Box can be installed into both raised and wood floor applications. The box will be easier to order and purchase and the stock will work for everyone.
  • Quicker and easier installation. The 6FF-AFB Furniture Feed Floor Box fits into a standard 6'' [152mm] diameter hole. The round shape makes install easier and quicker, increasing productivity and reducing jobsite cost.
  • Suitable for use in air handling areas. In accordance with Sec. 300-22(c) of the National Electrical Code.
  • Multiple size knockouts. Evolution Series Furniture Feed Floor Boxes are available with multiple trade size knockouts ranging in size from 3/4'' to 1 1/2'' allowing for multiple activations and wiring configurations.
  • Large capacity side entrance. With 3in2 [1935mm2] there is plenty of capacity for a large bundle of communication cables or preterminated A/V cables.

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786776182798
Country Of Origin Mexico
Construction Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 7.0 in
Product Weight US 3.3 lb
Product Volume US 159.25 cu in
Product Depth US 7.0 in
Product Height US 3.25 in
Cubic Capacity 40 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Pass Through
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this box work in a concrete Raised Access Floor Panel that is 1 1/8" thick on an 8" raised floor? The Concrete Panel is a GlobalIFS Tec-Crete Bare Panel and will have carpet over it which would raise it to likely 1 1/4" thick

Asked by: Billy Chrzan
Hello, Yes, this box would work for this application. 1-1/2" is the maximum floor thickness this box can be installed in. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-08-16

What is the maximum floor thickness this box will work with? We have a project that has a wood floor with a thin concrete topping slab over it. We're afraid the floor is too thick for the toggles to grab

Asked by: John
The maximum floor thickness for the 6FF-AFB is 1.5". Please note that the 6FF-AFB is designed to work in wood construction and raised floor applications. Since your application is for a hybrid concrete/wood floor, the installation must be examined for safety and approved by the local Authority Having Jurisdiction (AHJ).
Answered by: Wiremold Tech Support
Date published: 2021-11-05

Can this box be retrofitted to a receptacle?

Asked by: ceo8
Hello, The 6FF-AFB is specific to furniture feed applications only, unfortunately there is no conversion option to allow the installation of outlets or data ports. We do offer the CRFB2 while in use floor box. It would use the same 6" dia hole as the 6FF-AFB and have the capacity of (1) duplex receptacle and up to (6) data ports, or (2) duplexes with no low low voltage. https://legrand.webdamdb.com/directdownload.php?ti=38630092&tok=qEQnikIhbqLcAtToof8YWgRR
Answered by: Wiremold Tech Support
Date published: 2020-11-23
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_6FF-AFB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT