text.skipToContent text.skipToNavigation

880W1817B Series One-Gang Steel Floor Box for Wood Floors

880W1817B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

880W1 Floor Box with 817B Brass Flange included. Flange can be used for tile or carpet applications. Order cover separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 880W1 Floor Box with 817B Brass Flange included. Flange can be used for tile or carpet applications. Order cover separately.

Specifications

General Info
Product Line Wiremold
UPC Number 786564035541
Country Of Origin Mexico
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Through Floor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;