text.skipToContent text.skipToNavigation

Cord Ended deQuorum™ Single-Flip Up Unit

DQFP15ST Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unit includes one (1) 15A black tamper-resistant duplex receptacle. Unit comes with a 6' (1.83m) cord. Comes with a brushed stainless steel finish.

Color Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sleek, Attractive Design: Slimmer, lower profile integrates well with table surfaces to enhance conference rooms, meeting rooms, hotel rooms, kitchens, and offices.
  • UL Spill Water Protection: Meets and exceeds UL1363 standard for relocatable power taps. Eliminates risk of shock or short circuiting due to moisture entering device.
  • Tamper-Resistant Receptacles: Meets 2011 NEC TamperResistant requirements. Receptacles feature our patented shutter system that prevents the insertion of foreign objects for safety.
  • USB Charging Capability: Duplex 3.1A USB receptacles provide charging capacity for a wide range of mobile devices.
  • New Soft Opening Cover Mechanism: Opening and closing the cover is quieter and easier with a more professional feel.
  • Multiple Cover Finish Options: Durable black powder coat and brushed stainless steel finishes blend with most decors.
  • Expanded Configuration Options: Accepts full size receptacles which provides expanded custom flexibility. Consult factory for more information.
  • cULus Listed: Meets UL US and Canadian safety standards for Relocatable Power Taps (File E66421, Guide XBYS) and Mulitoutlet Assemblies (File E15191, Guide PVGT).

Specifications

General Info
Product Line Wiremold
UPC Number 786776184525
Country Of Origin Mexico
Construction Die Cast
Application Sector Residential/Commercial
Standard cULus Listed Relocatable Power Tap: File E66421 Guide XYBS, cULus Listed Multioutlet Assembly: File E15191 Guide PVGT, Meets Article 380 of NEC
Type Flip Up
Dimensions
Product Width US 4.75 in
Product Length US 5.625 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Below
Mounting Type Recessed
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What would be the depth of the box below a 3cm granite countertop.  I cannot find dimensions for the box.

Asked by: kevin
Hello, The overall box depth of the DQFP15UST, not including the cover, is 3.157". Please click on the below link for additional details. Thank you https://legrand-communities.force.com/knowledgebase/s/article/Furniture-Power-Table-Boxes-Depth-of-the-deQuorum-Flip-Up-table-boxes
Answered by: Wiremold Tech Support
Date published: 2022-08-11

Is this product suitable for installation in a covered outdoor kitchen?

Asked by: Mike
Hello Mike, This product is approved for indoor dry locations only and is not intended for exterior installations. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-07-15

What radius is on the corners of the cutout? The countertop manufacturer requires a minimum 3/8" radius corner on all cutouts to not void the material warranty.

Asked by: Matt
Hello Matt, Prior to making the cutout, an electric drill with 1/2" bit should be used to drill corner pilot holes. A portable jigsaw would then be used to cut along the inside template provided with the table box. Overall cutout dimension required for this box is 5" x 4-1/8". Feel free to contact us direct with any additional questions. We can be reached at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-03-09

Why don't you make this with both USB-A and USB-C ports. You have a version with only USB-A ports and you sell a duplex outlet with both A and C ports. This is frustrating. Get with the program Wiremold.

Asked by: Homeowner
Thank you for your feedback. We are currently able to provide the deQuorum Flip-Up units with both USB-A and USB-C ports as a custom product. A standard product with that option is also being considered for the near future.
Answered by: Wiremold Tech Support
Date published: 2021-12-28
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_DQFP15ST, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT