text.skipToContent text.skipToNavigation

AL241S-HB Lab Bench Work Surface Portal

AL241S-HB Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Aluminum housing and base 9 1/4'' x 4 1/2'' x 2 1/2'' (235mm x 114mm x 64mm) are provided with four (4) 1'' trade size knockouts in base for hardwiring unit and two dividers which allow units to be divided on either the ''X'' or ''Y'' axis/plane. Accommodates a variety of power (NEMA or decorator), and supports Ortronics and Wiremold Open Systems connectivity. Portals are field configurable by ordering the corresponding faceplates.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Aluminum housing and base 9 1/4'' x 4 1/2'' x 2 1/2'' (235mm x 114mm x 64mm) are provided with four (4) 1'' trade size knockouts in base for hardwiring unit and two dividers which allow units to be divided on either the ''X'' or ''Y'' axis/plane. Accommodates a variety of power (NEMA or decorator), and supports Ortronics and Wiremold Open Systems connectivity. Portals are field configurable by ordering the corresponding faceplates.
  • Sleek Anodized Aluminum Finish - Provides modern, aesthetically pleasing look that blends well with modern laboratory furniture and matches the anodized aluminum finish of horizontal raceways that may be used in other areas of the lab.
  • Datacom Connectivity Options - Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless and aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • Variety of Faceplate Configurations Available - Flexibility to configure service fittings to meet workstation requirements now and in the future, reducing overall life cycle costs.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
UPC Number 786564066545
Country Of Origin United States
Construction Various
Number of Knockouts 4
Application Sector Commercial
Standard cULus Listed: File E2961 Guide QCIT, RoHS Conformant
Dimensions
Product Width US 4.5 in
Product Depth US 2.5 in
Product Length US 9.25 in
Cubic Capacity 104.06 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Bottom

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How does this attach to the work surface?

Asked by: Matt
Hello Matt, The base plate portion of the AL241S-HB fastens directly to the surface using the appropriate screws (not included). Thank you
Answered by: Wiremold Tech Support
Date published: 2023-09-12

On the lab bench table pedestal box, how many duplex receptacles can I put on a single box? Can I put one duplex on each side of the box ?

Asked by: Pete
Hi Pete, The AL241S-HB is a four gang box so you can technically get (4) duplex receptacles, two on each side, if there is no low voltage requirement.
Answered by: Wiremold Tech Support
Date published: 2021-09-22
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_AL241S-HB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT