text.skipToContent text.skipToNavigation

InteGreat™ All Power Table Box, Field Wired, Black

TB672PPBKF Wiremold
InteGreat™ All Power Table Box, Field Wired, Black is rated 1.0 out of 5 by 1.
  • y_2024, m_5, d_9, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TB672PPBKF, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 41ms
  • REVIEWS, PRODUCT

InteGreat All Power table boxes are a perfect compliment to Integreat A/V table boxes, supplying more table top outlets for meeting attendees. It has attractive finishes that can match any room décor. Combine it with other InteGreat products for a comprehensive solution to managing and delivering power, communication and A/V connectivity to meeting room spaces. This field wired version can be easily installed using MC type cable. The wiring compartment contains leads with easy to wire Wago® splicing connectors.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Attractive Design: InteGreat™ All Power Table Boxes have a brushed, anodized cover available in either black or aluminum finishes, with beveled edges and a ““soft-touch”” handle. The ““pocket”” door in the cover fully recesses into the box when open, giving access to connections without obstructing the work surface. A finishing plate hides hardware on the activation surface and allows for labeling of the AVIP plates.
  • Adjustability: The activation surface of the InteGreat™ All Power Table Box can be adjusted down, in 1/2”” [12.7mm] increments, from 1”” to 4”” [25mm to 102mm] to allow the cover to close even when using large style connectors.
  • Ease of Installation: Hole cuts are made easy with the included template. Simply configure your connectivity, set your activation height, place box in the cut out, and secure it below the table with the bracket and set screw. The cover flange allows for 1/4”” [6.4mm] of forgiveness in the cut out opening. InteGreat™ All Power Table Boxes have a 12' SJT cord for easy connection to the electrical infrastructure.
  • Increased power: InteGreat™ All Power table boxes supply four 15A receptacles to the table surface, and two more 15A receptacles on the underside of the box to power A/V devices.

Specifications

General Info
Product Line Wiremold
UPC Number 786776185805
Country Of Origin United States
Construction Bent metal box with Annodized Aluminum cover
Application Sector Commercial
Standard cETLus Listed Multioutlet Assembly: Listed to US and Canadian Safety Standards
Type Table Box
Dimensions
Cubic Capacity 12.74 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  101415836CRT-002
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Bottom
Mounting Type Recessed
Number of Outlets 6

Reviews

Rated 1 out of 5 by from Quality of this product. The entire product is made of quality metal except for a plastic component designed to hold the top plate to the bottom housing. This is causing the product to fail with normal usage.
Date published: 2023-06-25
  • y_2024, m_5, d_9, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TB672PPBKF, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;