text.skipToContent text.skipToNavigation

525 Series Service Fitting Housing

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Housing and base plate for all four-piece fittings. NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cubic inches (442ml) of capacity.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Housing and base plate for all four-piece fittings. NOTE: Four-piece service fittings include: housing and base plate. Receptacles included when indicated in part number description. 525 Series Service Fittings have 27 cubic inches (442ml) of capacity.

Specifications

General Info
Product Line Wiremold
UPC Number 786564015079
Country Of Origin United States
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RKQX/RKQX7
Dimensions
Cubic Capacity 27 cu in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E11912
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Through Floor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

we need to use this in a restaurant kitchen, is this watertight, if not do you have a recommendation for a similar housing that is watertight

Asked by: Anonymous
Hello, The 525 is a service fitting for infloor duct and it is not water tight. While our floor boxes are scrub water rated for mopping, we do not have a water tight option. Please give us a call to discuss the application, 844-957-3783 option 2 for Wiremold and 2 for Technical Support. Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-01-19

Can a NEMA 14-50 plug outlet fit into this box?

Asked by: Brian
Hello Brian, This box could accept the plug. However, the plug that plugs into the device would bottom out and would not be accessible. Please reference EFB45S-OG floor box and EFB45-50A adapter which can be recessed into concrete. A finished cover is available separately. (for example: EFB45BTCBK) Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-07-17
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_525HB, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT