text.skipToContent text.skipToNavigation

Multiplex Dual-Service Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Dual-service fitting includes housing, base, two mounting frames, divider, and mounting hardware. For use on one No. 2 and one No. 4 Duct. Has 1/2'' and 3/4'' trade size conduit knockouts on each end. 104.3 cu. in. (1709cm3) capacity.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual-service fitting includes housing, base, two mounting frames, divider, and mounting hardware. For use on one No. 2 and one No. 4 Duct. Has 1/2'' and 3/4'' trade size conduit knockouts on each end. 104.3 cu. in. (1709cm3) capacity.

Specifications

General Info
Product Line Wiremold
UPC Number 786564539988
Country Of Origin United States
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC
Dimensions
Product Width US 6.75 in
Product Height US 3.0 in
Product Length US 8.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E11912
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

DO THEY MAKE AN MP8 THAT TAKES DATA AND POWER

Asked by: Anonymous
Hi, The MP8 comes with a divider that would allow both power and data to be installed in it. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-04-17

Can I order plates with cut outs for a duplex receptacle

Asked by: Chris G
Hello Chris, M-DR is the plate part# for one duplex or M-2DR can accept up to two duplex receptacles. Please reference the link below to the cutsheet for the Multiplex product on our website. https://legrand.webdamdb.com/directdownload.php?ti=55653229&tok=VJig9GBv0XUXLHxxINQfWARR Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-03-31
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_MP8, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT