text.skipToContent text.skipToNavigation

Source 1 Adjusting Ring

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Adjusting ring (with three adjusting screws) for use with 437 Attaching Rings - communication only (brass and polycarbonate fittings) and power for polycarbonate fitting only. 3 25/32'' (96mm) O.D.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Adjusting ring (with three adjusting screws) for use with 437 Attaching Rings - communication only (brass and polycarbonate fittings) and power for polycarbonate fitting only. 3 25/32'' (96mm) O.D.

Specifications

General Info
Product Line Wiremold
UPC Number 786564276753
Country Of Origin United States
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC
Dimensions
Product Width US 3.75 in
Product Depth US 0.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;