text.skipToContent text.skipToNavigation

Charging Station with Accent Light, 2-Gang, (1) Duplex GFCI and (1) 4-Port USB-A Outlet - Bronze

XCSAL2GRU-BZ Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Outdoor charging station with an LED accent light to enable device charging during the day and after dark. Accent light ensures the station stands out from standard bollards and clearly indicates charging. Station includes one duplex GFCI Receptacle and one 4-Port USB Outlet.

Color Bronze
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Charging & Illumination - Combine power with area lighting in one pedestal to maximize functionality of outdoor spaces.
  • Outdoor-Rated Construction – Rugged aluminum form designed for durability in all weather conditions. UL listed to NEMA 3R requirements to ensure optimal performance.
  • Durable, Premium Finishes – Available in three outdoor-rated finishes to complement your space design. Choose from black, bronze or silver.
  • A/V & Communication Compatible – Add an A/V-Communication Kit to 3-gang versions to accommodate Wiremold AVIP plates as well as decorator A/V or communication devices. Enables pedestal to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
  • Device Shelves – Add up to two pairs of shelves to hold mobile devices while charging.
  • Door Options – Interior illuminates when door is open. Replace standard color-matched door with a transparent version to make devices inside more visible. Or, select a lockable door for added security or to ensure use is limited to facility personnel.

Specifications

General Info
Product Line Wiremold
Color Bronze
UPC Number 786776185829
Country Of Origin Mexico
Number of Receptacles 1
Features USB-A Charging
Application Sector Commercial
Standard cULus Listed, File Number E479489, Guide PUPR
Type Charging Stations
Installed Devices 4-Port USB-A, GFCI
Dimensions
Product Width US 6.0 in
Product Weight US 6.0 lb
Product Height US 46.5 in
Product Length US 8.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E479489
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Is Pre-Wired Yes
Number of USBs 4
Number of Gangs 2
Amperage 20 A
Lighting Types Accent Light

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

who is the rep in atlanta, looking to purchase the below WIR 786776185812

Asked by: sean brown
Hello Sean, The Legrand rep for Atlanta is Terry Chastain and his email address is terryb.chastain@legrand.com. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-10-25

what is the unit cost

Asked by: Kovacs
Hello, For pricing inquiries it would be best to contact our customer support team for assistance. They can be reached at 1-800-621-0049 option 1, or you can email them directly at customer.support-wm@legrand.us
Answered by: Wiremold Tech Support
Date published: 2023-10-25
  • y_2024, m_5, d_4, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_XCSAL2GRU-BZ, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT