text.skipToContent text.skipToNavigation

Replacement Door for Charging Station - Transparent

XCSCLEAR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaces standard color-matched door. Contains one (1) transparent replacement door.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces standard color-matched door. Contains one (1) transparent replacement door.

Specifications

General Info
Product Line Wiremold
Color Clear
UPC Number 786776186451
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed, File Number E479489, Guide PUPR
Type Charging Station Accessories
Dimensions
Product Width US 6.275 in
Product Depth US 1.267 in
Product Height US 6.855 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;