text.skipToContent text.skipToNavigation

Replacement Egress Door Kit

XB814ED Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Replacement Egress Door Kit can be changed out if the door ever wears out or becomes damaged.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • UL listed to UL50E Type 6P and IP68 requirements while in use
  • Lightweight
  • Easy to install
  • UV rated

Specifications

General Info
Product Line Wiremold
UPC Number 786776187281
Country Of Origin China
Construction Unassembled
Application Sector Commercial
Standard UL Listed Outdoor In-Ground Boxes: File E486738 Guide QCNL.
Type Ground Box
Dimensions
Product Width US 2.044 in
Product Length US 7.31 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;