text.skipToContent text.skipToNavigation

4FFATC15 Flush Furniture Feed Poke-Thru Assembly, Black

4FFATC15BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Complete with one-piece finish flange and conduit assembly. Conduit assembly consists of one 3/4inch trade size conduit and one 1 1/2inch trade size conduit. Finish cover flange provided with one 3/4inch trade size screw plug opening and one 1 1/2inch trade size screw plug opening. Covers available in painted black (BK), gray (GY), brass (BS), bronze (BZ), and brushed aluminum (AL). NOTE: Assembled with scrub water gasket. For use on tile, wood or carpet floors.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • TopGuard Protection. Integral design component that prevents water, dirt and debris from entering power and communication compartments. Whenever you see the TopGuard protection icon on any Wiremold product, you''ll know it meets and exceeds UL scrub water exclusion requirements for tile and carper floors.
  • UL Listed and UL Fire Classified to U.S. and Canadian safety standards for tile and terrazzo. Includes the new UL requirements under UL514A and UL514C for the scrub water exclusion test for carpet and wood floors..
  • Provides one 3/4'' opening for power and one 1 1/2'' opening for communication cabling. Provides largest dual service capacity for furniture feed applications in the industry. UL Listed for both power and communication furniture feed applications.
  • Step-on-it installation. Quick and easy installation without the need for additional fasteners or the need for a second installer.
  • Suitable for use in air handling spaces in accordance with Sec. 300-22 (C) of the National Electrical Code.

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 786564085300
Country Of Origin United States
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT, cULus Listed Nonmetallic Outlet Boxes & Fittings Classified for Fire Resistance: File R8209 Guide CEYY Meets Article 300.21 300.22[C] &314 of NEC
Type Poke-Thru
Dimensions
Product Width US 8.0 in
Product Weight US 5.67 lb
Product Volume US 1024.0 cu in
Product Depth US 16.0 in
Product Height US 8.0 in
Cubic Capacity 24.5 cu in
Core Hole Size 4 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Cable Entry Knockouts & Conduit Stubs
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there an L-rating for this product?

Asked by: Kevin Tran
Hello, All poke through assemblies, including those from Legrand Wiremold, are Fire Classified to UL 263, the Standard for Fire Tests of Building Construction and Materials. Currently, UL 263 does not include air or water leakage tests and therefore no “L” or “W” rating is assigned to poke-thru assemblies by UL or other certifying bodies. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-03-14

What is the issue with poke thrus & polished concrete floors

Asked by: Tim Platz
Hi, The poke thru will not install properly on bare concrete floors. All installation instructions need to be followed for proper installation. Failure to do so will void any listings and have potential for safety issues. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-01-31

Is there a poke through furniture feed that also has AV and Data connections?

Asked by: Gabe
Hello Gabe, This is strictly a furniture feed poke thru which has 3/4" and 1-1/2" screw plugs. Separate poke thru options are available for audio video and data connections. Please call us direct for available options. We can be reached at 1-844-957-3783. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-09-01

Say I have a thicker floor where the junction box would be buried within the core. How uncool is it to add a coupling to the 3/4" stem to make the box accessible from the floor below? Is there an option with a longer stem?

Asked by: Brett
Hello Brett, If the concrete depth exceeds the height of our product, the junction box may be inaccessible. This would result in electrical connections that are not accessible, which is a code violation. When this occurs, Wiremold recommends removing the junction box and piping to a nearby area that will be accessible after the construction is completed. The assembled poke-thru stem and service fittings will not reduce the ratings of the floor assembly when the thickness and type of concrete (required for the specific rating) are within the specified limits and the fittings are installed in compliance with Legrand Wiremold's installation instructions.
Answered by: Wiremold Tech Support
Date published: 2023-01-12

Is there any reason why i have to kill myself in order to fit these boxes into a 4 inch core? Also, it would be a great idea to be able to have room to splice wires on top in order not to have to go back in to other spaces when furniture arrives.

Asked by: Harry Tillim
Hello Harry, If a newer core bit was not used, this could explain why it was difficult to install the poke thru in a 4" hole. If multiple holes were cored the blade on the core bit wears and will actually cut a smaller hole resulting in a more difficult installation process. Because this is a furniture feed poke thru the wiring must be spliced in the junction box which can be accessed from the space in the floor below. The space within the poke thru under each screw plug would not allow enough room to splice wires. Thank you for your feedback!
Answered by: Wiremold Tech Support
Date published: 2022-06-10

where can I get the 11/2" threaded hole closer in black ? We have one missing and I need to cover the hole.

Asked by: Chris
Hello Chris, The individual threaded screw plugs are only included with the complete cover assembly. Our part# for the replacement cover is 4FFCTC15BK. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-06-07
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_4FFATC15BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT