text.skipToContent text.skipToNavigation

NP800 - Jumbo Power Poles

NP800C-12-8B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-compartment large capacity pole. Furnished unwired without outlets. Box ended with industry sized knockouts. Standard heights: 10' 2'' (3.1m) (NP800C-10-2B), 12' 8'' 3.9m) (NP800C-12-8B), 15' 2'' (4.6m) (NP800C-15-2B)

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-compartment large capacity pole. Furnished unwired without outlets. Box ended with industry sized knockouts. Standard heights: 10' 2'' (3.1m) (NP800C-10-2B), 12' 8'' 3.9m) (NP800C-12-8B), 15' 2'' (4.6m) (NP800C-15-2B)

Specifications

General Info
Product Line Wiremold
UPC Number 786776008319
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Height US 153.54 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

NP800: Looking at using these in a light industrial area. Are there floor plates that can be fixed to the floor? What are the part numbers for the various receptacle plates and brackets that can be mounted?

Asked by: DAN HORN
Hello Dan, Since the baseplate of the NP800 is riveted, four double-sided velcro strips are included with each pole to properly secure it to the floor surface. Electrical and low voltage devices are considered a custom option for the NP800. When devices are required the cutouts for the electrical compartment are made directly in the full length cover. For additional questions feel free to reach out to us direct at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you for your interest in Legrand products.
Answered by: Wiremold Tech Support
Date published: 2022-01-31
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NP800C-12-8B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 54ms
  • QUESTIONS, PRODUCT