text.skipToContent text.skipToNavigation

NP800 - Jumbo Power Poles

NP800C-15-2B Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two-compartment large capacity pole. Furnished unwired without outlets. Box ended with industry sized knockouts. Standard heights: 10' 2'' (3.1m) (NP800C-10-2B), 12' 8'' 3.9m) (NP800C-12-8B), 15' 2'' (4.6m) (NP800C-15-2B)

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two-compartment large capacity pole. Furnished unwired without outlets. Box ended with industry sized knockouts. Standard heights: 10' 2'' (3.1m) (NP800C-10-2B), 12' 8'' 3.9m) (NP800C-12-8B), 15' 2'' (4.6m) (NP800C-15-2B)

Specifications

General Info
Product Line Wiremold
UPC Number 786776008326
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Hello Is there a septum in side to keep the electrical conduit and the IT cabling can route through? Can it come in a certain finish - Is it paintable?

Asked by: Anonymous
The NP800 Series poles come with a divider so that electrical wiring can be installed in one side and low voltage data/communications cables can be installed in the other side. The standard finish is satin anodized aluminum. We can provide other colors on a custom order basis (minimum order quantity will apply). It is not recommended to field paint the NP800.
Answered by: Wiremold Tech Support
Date published: 2022-09-19
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NP800C-15-2B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT