text.skipToContent text.skipToNavigation

25DTC Series Blank Steel Poles

25DTC-412 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

25DTC Series Blank Poles handle all of your needs effortlessly, whether it's power, data, or A/V wiring you need to bring down to the desk, workstation, or cash registers, while being aesthetically pleasing with multiple color options. The vertical drop poles give you the flexibility and capacity to devote both sides of the pole for single service or separate the two channels to provide dual service feeds. For modular office furniture, our poles easily provide the hook up to feed office partitions.
Color Ivory
Application Sector Commercial
  • Commercial
Length 12.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy to install. Bring power, data, and A/V services into open space environments quickly & easily. Reduces costs for moves adds and changes.
  • Relocatable. Ready for service in 30 minutes or less. Can be quickly reconfigured or relocated as work space uses and service needs change.
  • Dual-channel. Allows a single drop point for access to multiple services.
  • Wide selection of standard options. Stocked in a variety of materials, finishes, and heights.
  • Multiple color options. Available in four aesthetic colors: white, black, ivory, and gray.
  • Datacom connectivity options. Accepts industry standard and proprietary devices from a wide range of manufacturers to provide a seamless,aesthetically pleasing interface for voice, data, audio, and video applications at the point of use.
  • Pole extenders combine quick installation with easy job-site handling. Snap together 5' sections to create a pole or extend the length of your existing 25TP series pole. These new extenders accommodate a variety of ceiling heights, can ship UPS or air freight for quick & reliable delivery.
  • Custom capabilities. Modify receptacle type and location, change color finish, alter pole heights, add fixture whips and more.

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776046465
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Dimensions
Product Width US 2.312 in
Product Height US 149.86 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do the 25DTC-4 blank comes in a single channel if not which one do, need one channel for data drops

Asked by: techcomm24
Hello. The 25DTC-4 is a two-channel pole. For a single-channel pole for data only, you can use the 30TC-2 blank steel pole. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-05-17

We are using 25DTC-412 but there are two circuits assigned to one power pole but there is no space for two receptacles to be installed in the space provided in the same power pole. What are my options for installing a 2nd receptacle?

Asked by: Anonymous
Hi, The only add on plate we have for those poles would have 3 duplex receptacle openings. Part number 25DTP-B. They would also need an additional 2 mounting brackets. Part number 2507C. They can either install 3 duplex receptacles, or install just 2 and find a blanking unit to blank off the third opening that they may not want to use. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-04-17

My contractors are using a 25DTC-412 and ask this question: "There are two circuits assigned to one power pole but there is no space for two receptacles to be installed in the space provided in the same power pole. See attached images."

Asked by: Anonymous
Hi, The only add on plate we have for those poles would have 3 duplex receptacle openings. Part number AMDTP-B. They would also need an additional 2 mounting brackets. Part number 2507C. They can either install 3 duplex receptacles, or install just 2 and find a blanking unit to blank off the third opening that they may not want to use. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-04-17

I HAVE A 25DTC-4 BLANK STEEL POWER POLE. NEED TO ADD (6) DUPLEX RECEPS AND (12) CAT 6 DATA PORTS. I AM THINKING I CAN USE (2) 25DTP-B FOR THE POWER BUT NOT SURE WHAT TO USE FOR THE DATA. ANY SUGGESTIONS?

Asked by: DAN W
Hello Dan, 25DTP-B add-on plate is designed to add one additional duplex to an existing 25DTP-4 pole which comes with two duplex receptacles. Using the '25' series pole for six duplexes is considered a custom factory wired option. Using the 30TC-4V pole, (6) 30TP-B add-on duplex covers can be added to accommodate six duplexes. If you'd like to discuss your application in further detail please call us direct at 1-844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-09-19
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_25DTC-412, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT