text.skipToContent text.skipToNavigation

30TC-215V - 30TC Series Blank Steel Pole

30TC-215V Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-compartment pole. Nominal material thickness .040'' (1.0mm). Furnished unwired without outlets. Mounting hardware, entrance end fitting and ceiling trim plates furnished. Length: 15'5'' (4.7m).

Color Ivory
Length 15.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Single-compartment pole. Nominal material thickness .040" (1.0mm). Furnished unwired without outlets. Mounting hardware, entrance end fitting and ceiling trim plates furnished.

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776541700
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Multioutlet Assemblies: File E15191 E178348 Guide PVGT, Raceway Fittings: File E41751 Guide RJPR, Accessories: File E53857 Guide RVUR Meets Article 380 & 386 of NEC
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the largest vertical pole you have?

Asked by: JFM68
Hello, The largest pole based on LxW is our Vista series, which is available in aluminum finish. The largest in terms of height is the 25DTC/DTP series which goes to 15' standard height, but offers 5' extensions. An additional (2) extenders can be added for a total height of 25'. Attached is a quick selection guide for the power poles we offer.
Answered by: Wiremold Tech Support
Date published: 2020-11-23
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_30TC-215V, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT