text.skipToContent text.skipToNavigation

BLANK STEEL BLACK ENTENDER 5FT

25DTC-E5BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

25DTP Series 5' Pole Extenders in Ivory is a two-compartment extender that mounts onto existing 25DTP or 25DTC Series poles. Snap together 5' sections to create a pole or extend the length of your existing 25TP series pole.
Color Black
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Multiple color options. Available in four aesthetic colors: white, black, ivory, and gray.
  • Pole extenders combine quick installation with easy job-site handling. These new extenders accommodate a variety of ceiling heights, can ship UPS or air freight for quick & reliable delivery.

Specifications

General Info
Product Line Wiremold
UPC Number 786776193343
Country Of Origin United States
Dimensions
Product Length US 5.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you use add 2- 25DTC-E5 extenders to a 25DTC-415 pole to extend it to 25ft in height

Asked by: Bear
Hi Bear, Yes, a maximum of (2) 25DTC-E5 extenders can be added to a single pole. The tallest allowable height is 25' using a 15' pole.
Answered by: Wiremold Tech Support
Date published: 2021-05-03
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_25DTC-E5BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT