text.skipToContent text.skipToNavigation

EXTENSION LG RD ANOD X 24IN W/FULL ANOD PANELS

VEL66234524 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vista™ Architectural Columns provide the wiring capabilities you need without compromising the aesthetics of your interior decor to create the wiring delivery solution to complement your environment. Vista Architectural Columns offer the large capacity necessary to feed numerous workstations or supply a large area’s column design provides multiple feed options for wire and cable. Vista™ Point5 Architectural Columns provide power, voice, data and audio/visual connections without disrupting conference spaces. The patented design provides channels for concealing wiring required for multiple services through a single access point. Clear access to outlets and jacks keeps the floor free from running cords and cables. Make the most of any meeting space with a Vista Point5 Architectural Column.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Choose from a range of center panels, extensions, and frames to accommodate your aesthetic and capacity requirements.

Specifications

General Info
Product Line Wiremold
UPC Number 786776061581
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 Guide PVGT: Meets Article 380 of NEC.
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can we still offer air and water in the Vista column? I have an engineer who wants to use these capabilities along with power and data in a column solution.

Asked by: Jim Waddell
Hello Jim, Article 300.8 of the NEC discusses installation of conductors with other systems. “Raceways or cable trays containing electrical conductors shall not contain any pipe, tube or equal for steam, water, air, gas, drainage or any other service other than electrical”. Our Wiremold Vista columns have (3) separate channels, however, housing electrical and steam, water, air, gas, or drainage lines within a Vista column requires approval from the local Authority Having Jurisdiction (AHJ). The AHJ may or may not approve the application depending on their interpretation of the NEC Article 300.8. Please also note that the Vista columns have not been evaluated, tested, or rated for use with any services other than electrical and communications. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-10-11

Where and how can I get a quote for Vista Architectural Columns?

Asked by: Mehrdad Y- Tafti
Hi, You will need to go through a distributor. See attached link and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-08-28
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_VEL66234524, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT