text.skipToContent text.skipToNavigation

VISTA LG DEV PLT LH W/4 MAAP & 2 DUPS OPENINGS ANOD ALUM

VLEMP52345L Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Vista™ Architectural Columns provide the wiring capabilities you need without compromising the aesthetics of your interior decor to create the wiring delivery solution to complement your environment. Vista Architectural Columns offer the large capacity necessary to feed numerous workstations or supply a large area’s column design provides multiple feed options for wire and cable. Vista™ Point5 Architectural Columns provide power, voice, data and audio/visual connections without disrupting conference spaces. The patented design provides channels for concealing wiring required for multiple services through a single access point. Clear access to outlets and jacks keeps the floor free from running cords and cables. Make the most of any meeting space with a Vista Point5 Architectural Column.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Choose from a range of center panels, extensions, and frames to accommodate your aesthetic and capacity requirements.

Specifications

General Info
Product Line Wiremold
UPC Number 786776185195
Country Of Origin United States
Standard cULus Listed Multioutlet Assemblies: File E15191 Guide PVGT Meets Article 380 of NEC
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;