text.skipToContent text.skipToNavigation

AL5200 Large Multi-Channel Raceway Duplex and 6A Mini Adapter Cover Plate

AL5256-DACT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

For installation requiring a 15A or 20 A duplex receptacle and accepts three (3) Wiremold CM@ Series communication connectivity devices. Cover includes 6A mini adapter (6A-opening).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For installation requiring a 15A or 20 A duplex receptacle and accepts three (3) Wiremold CM@ Series communication connectivity devices. Cover includes 6A mini adapter (6A-opening).

Specifications

General Info
Product Line Wiremold
UPC Number 786776524635
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC.
Type Raceway
Dimensions
Product Width US 4.875 in
Product Length US 12.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;