text.skipToContent text.skipToNavigation

AL5200 Large Multi-Channel Raceway Single Receptacle Device Cover Plate

AL5246-F Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Installs commercially available straight blade and locking single receptacles with face diameters of 1.56''-1.58'' (39.2mm-39.3mm).

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs commercially available straight blade and locking single receptacles with face diameters of 1.56''-1.58'' (39.2mm-39.3mm).

Specifications

General Info
Product Line Wiremold
UPC Number 786776046977
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed Raceway: File E4376 Guide RJPR. Fittings: File E41751 Guide RJPR. Raceway & Fittings: Meet Article 386 of NEC. Multioutlet Assemblies: Meet Article 380 of NEC.
Type Raceway
Dimensions
Product Width US 4.875 in
Product Length US 12.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I am looking for a cover for a 20a 250v receptacle in the AL5200 series. The hole size for that is 1.406. All i can find is AL5246-F which is 1.59 and is to big.

Asked by: Domenic
Good Afternoon- We offer the AL5246-E plate for single receptacles with a 1.40" dia. This would work for a straight blade 20A single receptacle.
Answered by: Wiremold Tech Support
Date published: 2021-02-25
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AL5246-F, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT