text.skipToContent text.skipToNavigation

ALDS4000 Single Channel 2A Mini Adapter Device Plate Fitting

ALDS4047-2A Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

2A opening. Includes adapters for Ortronics TracJack, Series II, Wiremold CM2 Series inserts, Pass and Seymour Activate and other manufacturers.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 2A opening. Includes adapters for Ortronics TracJack, Series II, Wiremold CM2 Series inserts, Pass and Seymour Activate and other manufacturers.

Specifications

General Info
Product Line Wiremold
UPC Number 786776083248
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Length US 6.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;