Wiremold AL5200 Series Large Multi-Channel Raceway Raceway Cover
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 5200 Series Aluminum Raceway is sleek, clean and attractive. Integrated into casework or lab furniture or installed as baseboard, these raceways distribute communication and power wiring while maintaining aesthetics. The satin anodized finish is designed for both good looks and easy service. The hi-tech appearance makes this raceway an attractive choice for contemporary spaces. The aluminum systems compliment the decor in commercial offices, laboratories, and healthcare facilities.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
Product Line | Wiremold | ||
Color | Silver | ||
UPC Number | 786776189612 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7 | ||
Type | Raceway |
Product Width US | 120.0 in | ||
Product Weight US | 20.68 lb | ||
Product Volume US | 285.0 cu in | ||
Product Depth US | 0.5 in | ||
Product Height US | 4.75 in |
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
NAFTA | Yes |
Voltage | 600.0 V |
Resources
Product Environmental Profile
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1