text.skipToContent text.skipToNavigation

Wiremold ALA4800 Series Dual Compartment Raceway Base

ALA4800B-10 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold ALA4800 Aluminum Raceway System meets the demands of commercial spaces, providing a handsome and effective method of consolidating power and communications cabling. In laboratories, healthcare facilities and upscale office locations, the two channel, two cover aluminum raceway directs power and communication cabling services where required and provides access to one channel at a time.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786776189667
Country Of Origin Mexico
Application Sector Commercial
Standard cULus Listed Surface Metal Raceway: File E4376: Guide RJBT/RJBT7
Type Raceway
Dimensions
Product Width US 120.0 in
Product Weight US 46.28 lb
Product Volume US 1533.6 cu in
Product Depth US 2.13 in
Product Height US 6.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is the part number for the 90degree of elbows for this part.

Asked by: Laura
Hello. There are a few different 90 degree elbows for the ALA4800 series raceway: the Flat Mitered Elbow with Coupling is part number ALA4811. The Internal Elbow with Coupling is part number ALA4817. The Inverted Internal Elbow with Coupling (for connecting a vertical and horizontal run of ALA4800) is part number ALA4817N. And the External Mitered Elbow with Coupling is part number ALA4818. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-05-03

Will your ALA-MAB Cover plate accept any brand low voltage faceplate with jacks?

Asked by: Rick
Rick, That part is made to accept our CM2 modules. You may want to consider using a ALA-G instead which has a decora/gfi opening. You can use a decora style mounting strap from the specific jack manufacturer that you are using in that. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-04-05

Assuming suitable structural support can be provided, are there any concerns (NEC or otherwise) about mounting this style of raceway on on the surface of a drop ceiling?

Asked by: Jeff
Hi, You will need to consult your AHJ for approval of the support method as well as approval for downward facing devices. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-10-23

Hello, will this particular raceway accommodate a series of quad electrical outlets running atop a series of data/telephone outlets below?

Asked by: Will
Hello Will, ALA4800 aluminum raceway is suitable for duplex, decora or simplex devices. Quad devices require more capacity and would not fit. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-09-12

We are trying to install an standard nema 14-50R in the ALA4800 complete with the proper device plate. How is this accomplished in the product. According to the specifications this device will physically fit however we do not see any mounting or plates

Asked by: Brian Stump
You can use the ALA-J device plate, which mounts directly using the screws and nuts provided with the plate.
Answered by: Wiremold Tech Support
Date published: 2023-02-15

I’m in need of the ALA4800B-10 Where in Utah can I find these. Or, do I need to order from the factory?

Asked by: Anonymous
Hello, See attached link and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. Thanks
Answered by: Wiremold Tech Support
Date published: 2022-12-12

Is there a minimum buy for special order painted parts? Semi-Gloss White. ALA4800B-10 Raceway. Are they powder coated? Thanks Pat

Asked by: Pat Langan
Hello, Yes, there are minimums for special order parts, and they are powder coated. Please contact the Wiremold Project Services team at 844-957-3783 for details. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-10-20

Can the raceway be painted?? If so, what is your recommendation?

Asked by: Pat Langan
Hello Pat, ALA4800 raceway is anodized and is not suitable for field painting. We are able to offer this raceway with a painted finish as a special order from the factory. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-10-19
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_12
  • loc_en_US, sid_ALA4800B-10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT