text.skipToContent text.skipToNavigation

1-Gang Non-Metallic Duplex Receptacle Box with Faceplate and Device

NMW2-D Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Small surface non-metallic raceway system is the ideal choice for a homeowner that wants to extend circuits or communication cabling in their home. Surface non-metallic raceway allows you to add fixtures and outlets without disturbing the drywall, plaster or insulation in your home. The leading choice of professionals is now available for your DIY project.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Small surface non-metallic raceway system is the ideal choice for a homeowner that wants to extend circuits or communication cabling in their home. Surface non-metallic raceway allows you to add fixtures and outlets without disturbing the drywall, plaster or insulation in your home. The leading choice of professionals is now available for your DIY project.

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 086698000188
Application Sector Commercial
Standard cULus Listed Repackaged Electrical Construction Equipment: File E120993 Guide TEOZ/TEOZ7
Type Raceway
Dimensions
Product Width US 4.88 in
Product Weight US 0.35 lb
Product Volume US 21.89 cu in
Product Depth US 1.38 in
Product Height US 3.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E120993
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Amperage 15 A
Voltage 125.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Why didn't you think to hire an industrial designer?

Asked by: Bob
Hello Bob, Thank you for your feedback. Please reach our to our Customer Service or Technical Support team so we can gain a deeper understanding of your comment. Thanks again!
Answered by: Wiremold Tech Support
Date published: 2023-09-19

how do you remove from wall?

Asked by: gripper
Hi, See the link below to an article explaining how to remove the device box cover. https://legrand.my.site.com/knowledgebase/s/article/Raceways-On-wall-nonmetallic-device-box-cover-removal Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-09-19

Is this compatible with CordMate II Wire Channel?

Asked by: Scott
The NMW2-D box is compatible with our NMW1 channel. It is not compatible with the CordMate II channel. The CordMate II is not rated for power wiring applications.
Answered by: Wiremold Tech Support
Date published: 2023-08-03
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_NMW2-D, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT