text.skipToContent text.skipToNavigation

5' Nonmetallic Pancake Overfloor Raceway

BE1200-5 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

5' Nonmetallic Pancake Overfloor Raceway. Accepts up to 5/16'' cable diameter.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable low profile construction. Protects cords and reduces tripping hazard.
  • Flexible design. Conforms to any floor surface.
  • Easy to install. Cuts to length with scissors or utility knife.
  • Will hide a wide assortment of power and data cords.
  • Available in multiple colors. Blend or contrast with any décor.

Specifications

General Info
Product Line Wiremold
UPC Number 786776060027
Country Of Origin United States
Application Sector Residential/Commercial
Standard 1200 and 1400 and 1600 Series Raceway is not UL Listed and is designed for use in protecting wiring and cabling.
Type Raceway
Dimensions
Product Width US 2.5 in
Product Height US 0.44 in
Product Length US 60.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;