text.skipToContent text.skipToNavigation

5500 Divided Raceway Base

5500BD3-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Three equal compartments - use for separate services in one raceway. Breakaway dividers enable compartment configurations. Available in 8' (2.44m) lengths. Packed 48' (14.6m) per carton.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Three equal compartments - use for separate services in one raceway. Breakaway dividers enable compartment configurations. Available in 8' (2.44m) lengths. Packed 48' (14.6m) per carton.

Specifications

General Info
Product Line Wiremold
UPC Number 786776034790
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Width US 96.25 in
Product Weight US 34.19 lb
Product Volume US 1040.16 cu in
Product Depth US 1.63 in
Product Height US 6.63 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90378
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;