text.skipToContent text.skipToNavigation

CableSmart 40N2 Twin Cover Device Bracket Fitting

40N2F31WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Used for power or communications devices in a single compartment. Accepts 5507 Series Faceplates. For use with Ortronics TracJack Individual Jack System, Ortronics Series II Front-Loading Module System, and Wiremold Open System Communications Modules. NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used for power or communications devices in a single compartment. Accepts 5507 Series Faceplates. For use with Ortronics TracJack Individual Jack System, Ortronics Series II Front-Loading Module System, and Wiremold Open System Communications Modules. NOTE: CM-EPLA End Plates are required when using Wiremold communication modules and Pass and Seymour inserts. S2-EPL End Plates are required when using Ortronics Series II inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.

Specifications

General Info
Product Line Wiremold
UPC Number 786776136678
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with Flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Height US 2.187 in
Product Length US 5.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;