text.skipToContent text.skipToNavigation

CableSmart 40N2 Two Compartment Raceway Base

40N2B08V Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Two equal compartments. Use with 40N2 Cover only. Available in 8' (2.4m) lengths with pre-punched mounting holes, packed 48' (14.6m) per carton.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two equal compartments. Use with 40N2 Cover only. Available in 8' (2.4m) lengths with pre-punched mounting holes, packed 48' (14.6m) per carton.

Specifications

General Info
Product Line Wiremold
UPC Number 786776136333
Country Of Origin United States
Application Sector Residential/Commercial
Standard cULus Listed Raceway: File E90378 Guide RJTX. Complies with Flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC.
Type Raceway
Dimensions
Product Width US 2.0 in
Product Height US 4.0 in
Product Length US 94.488 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90378
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;