text.skipToContent text.skipToNavigation

CordMate III Cord Management Kit - Black

C310BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 52ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

CordMate III High Capacity Cord Cover Kit is perfect for hiding larger bundles of home entertainment cabling, speaker wires, TV/video cabling and home office wiring. Peel and press backing makes for easy installation. Hinged lid allows easy access to cables. Stylish design complements any interior setting. White/ Paintable.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ideal for concealing multiple low-voltage cords, wires and cables
  • Suitable for covering home entertainment wires, speaker cables, TV/video cabling and home office wiring
  • Paintable with latex-based paint
  • Large capacity
  • 2 flat elbows, 1 inside elbow, 1 outside elbow, 2 coupling/exit fittings and 1 ''T'' fitting included

Specifications

General Info
Product Line Wiremold
Color Black
UPC Number 086698002588
Country Of Origin United States
Application Sector Residential
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
Type Raceway

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can adapters, (inside elbow to outside elbow) be glued together? I need to do this in a tight unlevel spot. If it can, what type of glue?

Asked by: Keith
HI, No they are not made to be glued together. Those pieces are made to snap over sections of the raceway. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-02-26

Is cornermate II compatible with cordmate III ? Can you tell me the part number?

Asked by: Sky
Hi, No they are not compatible with each other. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-02-08

Is there a cornermate III or a cornermate that is compatible with cordmate III ? Can you tell me the part number?

Asked by: Sky
Hello. No, we do not have any transitions to offer for Cornermate to Cordmate III. Thanks.
Answered by: Wiremold Tech Support
Date published: 2024-02-07

I don't know what it's called but I want to transition from the end of a section of Cordmate III to a hole on the wall. It's a tapered box, like a reducing coupler. I have used them in other brands of raceway, but am now doing a job with Cordmate III.

Asked by: CTP
Hi, You can take a look at 2986-WH and see if that would work for you. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-11-25

I am interested in the CordMate III Cord Management Kit but i need extra part from ther kit and I can't see any place that sell extra parts. I need 90 degree inside and outside wall corner. Can you point mt in the good direction for that please?

Asked by: pokeBowl
Hello, The 90 degree inside corner is 2917-WH and the outside corner is 2918-WH. These components can be ordered through a Wiremold retailer or electrical distributor. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-09-05

Is there a part list for all the parts for the Cordmate III kit? If not, what is the part number for the inside corner? I had 12 of these kits bought for 12 different rooms and one kit was missing the inside, outside, & 2 flat elbow package.

Asked by: Ricky
Hello Ricky, The Cordmate III kit consists of the following part numbers and quantities. 2911-WH (Qty 2), 2917-WH (Qty 1) 2918-WH (Qty 1) 2906-WH (Qty 2) 2915-WH (Qty 1), 2910B-WH (Qty 2) Four of the straight channel lengths are also included in the kit. Thank you!
Answered by: Wiremold Tech Support
Date published: 2023-09-02

What is the part number for T fittings for the CordMate iii system and where can I purchase the extra T fittings

Asked by: Anonymous
Hi, The T that would work with that is 2915-WH. See attached link and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-03-17

Is there a recommendation for a round junction box for mounting smoke alarms to, that will accept Cordmate III?

Asked by: Stephen H.
Please disregard the previous response. Here is the correct response: Unfortunately, we do not offer a round box for mounting smoke alarms to that will accept the Cordmate III. You may call 844-957-3783 and select option 2 for Wiremold and then select option 2 for Technical Support to discuss your needs in further detail.
Answered by: Wiremold Tech Support
Date published: 2023-02-14
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_18
  • loc_en_US, sid_C310BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT