text.skipToContent text.skipToNavigation

Corduct 15' Overfloor Cord Protector, Gray

CDG-15 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Corduct Cord Protector conceals wires and cords while creating a smooth, trip-free surface. Applies to any flooring surface with pressure-sensitive tape (included with product). Organize and hide cords and cables easily. Cuts to any length with scissors or utility knife.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Conceals wires and cords: creates a smooth, trip-free surface.
  • Applies to any flooring surface: pressure sensitive tap included with product.
  • Cuts to any length: with scissors or utility knife.
  • This product meets the material restrictions of RoHS. Tools needed for installation:
  • Tape measure
  • Scissors

Specifications

General Info
Product Line Wiremold
UPC Number 086698880223
Country Of Origin United States
Application Sector Residential
Standard Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
Type Raceway
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will this product work for exterior applications?

Asked by: Anonymous
Hello, The Corduct is intended for indoor, dry locations only. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-06-30

I need the actual dimensions of cord raceway. Laying at least 6 cat6 cables across floor. Looking for .5"×.65" channel. ?

Asked by: JK
Hello, We do offer a couple larger sizes in this style. The next size up accepts up to a 1/2" cable diameter (1400 series) and the largest size up to 3/4" cable diameter (1600 series). In addition, larger sizes are available in metallic which include our 2600-10 and OFRBC-8. Feel free to direct any additional questions to us at 1-844-957-3783. From the main menu select option 2 for Wiremold followed by option 2 for Technical Support. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-04-24

Is this product UL Listed?

Asked by: Jorge
Good Afternoon- The CDG-15 only has one compartment. Please note that this product is only intended for organizing and hiding cords and cables, and to minimize the risk of tripping on them. It is not a UL listed wiring method.
Answered by: Wiremold Tech Support
Date published: 2022-02-22

The double sided tape only appears to be single sided tape. After several minutes of pulling my hair out I still believe it is only single-sided tape. Please advise.

Asked by: Robandfab
The tape itself is very thin and is actually double sided. Perhaps the edge of a razor blade will help separate the other side of the double sided tape.
Answered by: Tech Support Team
Date published: 2020-08-10

I purchased your Corduct product (15ft length) and am frustrated over one aspect: it was wound so tightly in the box that one end of the product continues to curl off the floor.  Tape won’t keep it flat. I've waited many days; no luck. help

Asked by: spark146
The first suggestion is to uncoil the Corduct and then, prior to installing it in its permanent location, to place it on a flat surface in a warm room and weigh it down at the ends and the middle. Leave it like this for a day or so. In most cases this "trick" straightens it out. If that doesn't straighten it out to your satisfaction then try the following: put the Corduct in its final location, install the cords in it, and secure it with the double sided tape. Then, using low tack masking tape (make sure it's a type that will not leave marks on your floor after it's been removed), secure the Corduct flat to the floor by taping it in three or four places. Leave the masking tape on for a few days then remove it. Hopefully, after that, the Corduct will be straight enough to be held down properly by the double sided tape.
Answered by: Tech Support Team
Date published: 2018-08-06
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_CDG-15, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT