text.skipToContent text.skipToNavigation

Corduct 5' Overfloor Cord Protector, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Corduct Cord Protector conceals wires and cords while creating a smooth, trip-free surface. Applies to any flooring surface with pressure-sensitive tape (included with product). Organize and hide cords and cables easily. Cuts to any length with scissors or utility knife.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Conceals wires and cords: creates a smooth, trip-free surface.
  • Applies to any flooring surface: pressure sensitive tap included with product.
  • Cuts to any length: with scissors or utility knife.
  • This product meets the material restrictions of RoHS. Tools needed for installation:
  • Tape measure
  • Scissors

Specifications

General Info
Product Line Wiremold
UPC Number 086698870132
Country Of Origin United States
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the tape safe to use on hardwood floors 

Asked by: Jennifer39
Hello, This product can be used on hardwood floors, however it could leave a residue that may be difficult to remove. Thank you.
Answered by: Wiremold Tech Support
Date published: 2023-04-03

Product comes tightly packed in box: how do you make it lay flat without using adhesive strips?

Asked by: Don
Hello, A good tip for making Corduct Flexible Pancake stay flat is to uncoil it, lay it flat in a warm room and place something to weigh it down at the ends and in the middle. Keep it like this for roughly 24 hours before installation. If that does not work, you can also install it completely in its permanent location using double-sided tape. Then add several strips of low-tack masking tape across it to secure it down. Leave it taped down like this for a few days, then remove the low-tack masking tape and allow the double-sided tape to secure it to the floor. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-11-22

Can the Corduct be place under a rug?

Asked by: Mal60
Hello, They are not designed for use under the rug, only for over floor mounting.
Answered by: Wiremold Tech Support
Date published: 2020-11-20
  • y_2024, m_5, d_9, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_CDB-5, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT