text.skipToContent text.skipToNavigation

Eclipse PN10 Latching Raceway Fitting

PN10L10-W Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

One-piece latching raceway with co-extruded hinge and adhesive bakcing. Available in 10' (3.0m) lengths.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece latching raceway with co-extruded hinge and adhesive bakcing. Available in 10' (3.0m) lengths.

Specifications

General Info
Product Line Wiremold
UPC Number 786776174793
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed
Type Raceway
Dimensions
Product Width US 1.687 in
Product Height US 0.812 in
Product Length US 118.11 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90378
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the quantity per case?

Asked by: Jerry Burger
Hi, Multiples of 200 feet. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-07-27
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PN10L10-W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT