text.skipToContent text.skipToNavigation

Uniduct 2900 Series One-Piece Latching Raceway Fitting

2900-FW Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Co-extruded design, smooth plastic finish with adhesive backing. Available in 6' (1.8m) lengths, packed 120' (36.6m) per carton. 2900 Series. Ivory

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Co-extruded design, smooth plastic finish with adhesive backing. Available in 6' (1.8m) lengths, packed 120' (36.6m) per carton. 2900 Series. Ivory

Specifications

General Info
Product Line Wiremold
UPC Number 786776088526
Country Of Origin United States
Application Sector Residential/Commercial
Standard Uniduct Series Raceway is not UL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling.
Type Raceway
Dimensions
Product Width US 1.5 in
Product Height US 0.75 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have this in stock (one package)? How long would it take to ship if I place an order with a wholesaler?

Asked by: Marlene
Marlene, You will need to contact a distributor. See attached link and use the following steps to locate an authorized Legrand distributor. To locate distributors in your area, please click on the link below, choose DISTRIBUTOR from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display a map and a listing of all the distributors near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=P001 Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-04-02
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_2900-FW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT