text.skipToContent text.skipToNavigation

Wiremold 400/800/2300/2300D Series Shallow Device/Extension Box Fitting, White

2348S/51-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 400/800/2300/2300D Series Shallow Device/Extension Box is for installing standard switches and receptacles. Base has rectangular KO.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776523607
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Nonmetallic Raceway Fitting: File E90377 Guide RJYT/RJYT7
Type Raceway
Dimensions
Product Width US 4.88 in
Product Weight US 0.17 lb
Product Volume US 17.92 cu in
Product Depth US 1.13 in
Product Height US 3.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90377
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;