text.skipToContent text.skipToNavigation

Wiremold 400 Series Raceway Base and Cover, Ivory

400BAC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 400 Series raceway is a single compartment raceway for communication or power applications. It is ideal for use in classrooms, office, and hotel applications or anywhere a small low profile raceway is needed.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776050035
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7
Type Raceway
Dimensions
Product Width US 60.13 in
Product Weight US 7.93 lb
Product Volume US 20.64 cu in
Product Depth US 0.39 in
Product Height US 0.88 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90378
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you make an inside corner for the 400 BAC wire mold? If you do what is the order number.

Asked by: Mike
Hello. The internal elbow for the 400BAC raceway is part number 417. In case you also need the flat elbow, that is part number 411. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-03-06

Will the adhesive hold in concrete or do you offer a screw-in holding clip?

Asked by: Anonymous
Hello, The adhesive is an installation aid only. We recommend using #8 (5/16", 7.9mm head size) pan head fasteners or equivalent to attach the raceway base to the mounting surface. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-06-30

Is this 400 series rated for THHN stranded copper wire?

Asked by: BLC
Hi, Yes it is rated for THHN wire. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-03-15

Will an HDMI cable fit in this 400 Series wire mold?

Asked by: Horace Dover
Hello, The 400 series channel has a max capacity of one cable at 0.25" diameter, which is typical for cat6. A larger diameter cable will not fit. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-10-05

Is this paintable?

Asked by: Ryan
Hi Ryan, Yes, All that is needed is to just apply a primer and then paint using only latex-based paint. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-08-16
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_400BAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT