text.skipToContent text.skipToNavigation

Wiremold 400 Series Raceway Base and Cover, White

400BAC-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 38ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold 400 Series Raceway Low-profile, two-piece raceway with durable, textured PVC ivory or white finishes. Available in 5' (1.52m) lengths. Packed 100' (30.5m) per carton. Supplied with wide adhesive tape along its entire length.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color White
UPC Number 786776523201
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7
Type Raceway
Dimensions
Product Width US 60.13 in
Product Weight US 7.93 lb
Product Volume US 20.64 cu in
Product Depth US 0.39 in
Product Height US 0.88 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90378
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Anyone know of a paintable wiremold product? Similar to the 400 series, however this is PVC, and I'm not sure it can be painted.. I'm not familiar with what type of paints work where.. thoughts?

Asked by: AG
Hello, The nonmetallic raceways can be painted. It is not necessary to sand before painting. Just apply primer and paint using only latex-based paint. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-09-22
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_400BAC-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 59ms
  • QUESTIONS, PRODUCT