text.skipToContent text.skipToNavigation

Wiremold 800 Series Raceway Base and Cover, Ivory

800BAC Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold 800 Series raceway is a single compartment raceway for communication or power applications. It is ideal for use in classrooms, office, and hotel applications or anywhere a small low profile raceway is needed.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776099706
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7
Type Raceway
Dimensions
Product Width US 60.13 in
Product Weight US 13.41 lb
Product Volume US 28.56 cu in
Product Depth US 0.38 in
Product Height US 1.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90378
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

I need to fabricate a 45° corner from a 90° corner. I plan to cut and "weld" the two pieces with a hot or ceramic knife. Can you provide the melting point of the outer track cover (the part that faces the room).

Asked by: oldhousedetroit
Hello, Unfortunately we cannot recommend modifying the elbows as the UL listing would be voided. For odd angles, the 810A2 entrance fittings can be used with flexible conduit between them. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-10-30

What gauge wires can be used in this raceway

Asked by: Gene
The 800BAC is rated for 10, 12, and 14 gauge THHN wires. Capacity charts on the the cutsheet link below. Thanks https://legrand.webdamdb.com/directdownload.php?ti=55654426&tok=ED2cqVYoy0nVXbxT4zX1awRR
Answered by: Wiremold Tech Support
Date published: 2023-10-17

Is this series rated for fire alarm FPL or FPLP type cable?

Asked by: Jb
Hello, ​The 800BAC was not subjected to testing to confirm that the raceway would not support the spread of fire or combustion. We recommend the use of our surface metal raceways. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-08-22

Hello, MN Electrical Inspectors allow NM wire in 800 Wiremold. I've been a licensed MN and ND Master electrician for 37 years and have installed a lot of Wiremold product over the years. How many 14/2 NM cables can I install in a 800 Series raceway.

Asked by: Dave Kvidt
Hello, 800 and 2300 nonmetallic raceways are approved for the following cable types and quantities found on the cutsheet. Visit the link below: https://legrand.webdamdb.com/directdownload.php?ti=55654426&tok=ED2cqVYoy0nVXbxT4zX1awRR NM cable has not been tested or approved for these raceways. Please consult with your local AHJ for approval. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-05-02

Are there available outline drawings or CAD files for the 800-series raceway?

Asked by: Wiremold User
Hello, The cutsheet, link below, shows the dimensions for the raceway and fittings. If you need more specific drawings, please send us an email at technical.support@legrand.us. https://legrand.webdamdb.com/directdownload.php?ti=55654426&tok=ED2cqVYoy0nVXbxT4zX1awRR Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-01-03

Can 12-2 NM be used inside the 800 race way providing the bends aren't too much? Or is this only for THHN wire.

Asked by: George T
Hello, 12-2 cannot be used. The 800 series raceway is only rated for THHN or low voltage cables. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-05-02

dose this wiremold have a listed use for fire alarm

Asked by: joel c
Hello, No, the 800BAC was not subjected to testing to confirm that the raceways would not support the spread of fire or combustion. Surface metal raceways are recommended. Thank you
Answered by: Wiremold Tech Support
Date published: 2023-08-21

Are the 800 series wiremold weatherproof? Rainproof? Can it be used outdoors?

Asked by: Hung
Hello Anonymous, The various raceways we offer are designed and UL listed for interior dry locations only. The local Authority Having Jurisdiction (AHJ) should be consulted for approval of any installation for which the raceway was not intended. Thank you for your inquiry.
Answered by: Wiremold Tech Support
Date published: 2023-08-11
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_800BAC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT