text.skipToContent text.skipToNavigation

Wiremold Access Series 5000 Raceway Single Compartment Base

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremod Access 5000 Series raceway is an attractive raceway conceals and organizes electrical wiring and low-voltage cabling in a sleek, handsome molding. Access Raceway is divided and the low-profile device plates deliver combinations of power and communications cabling. Access 5000 Raceway System saves time and money because it installs faster and neater than conventional in-wall wiring. It is more energy efficient because walls, vapor barriers and insulation remain intact. And it's a snap to reconfigure or add new wiring/cabling to home or office.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
Color Ivory
UPC Number 786776050028
Country Of Origin United States
Application Sector Commercial
Standard cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7
Type Raceway
Dimensions
Product Width US 95.88 in
Product Weight US 31.35 lb
Product Volume US 359.55 cu in
Product Depth US 0.75 in
Product Height US 5.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E90378
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have a Revit file of this Model?

Asked by: Kevin Patrick
Hi, We may be able to provide it. Please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2 again for tech support. You can also email us directly at technical.support@legrand.us. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-10-13

Can we use AL4256-D2A covers on series AL4000B raceway

Asked by: Derek
Hello, The correct plate number for the AL4000 series would be AL4066D2A. That plate has a duplex in one channel and a 2-port data provision in the other channel. There will be an additional adapter needed for the data provision depending on the brand and style of jacks you're using. If needed you can contact the factory directly for help with the correct adapter. The email address is wiremold.projectmgmt@legrand.us or call 1-844-957-3783, option 2 for Wiremold.
Answered by: Wiremold Tech Support
Date published: 2021-09-30

I have a Curved stage where the customer wants to use the Wiremold Access 5000 Series raceway for power & low voltage wiring. I'm afraid the 5000 wiremold wont flex/bend with the curve.

Asked by: Steve
Hi Steve- All of our nonmetallic raceways are made from a PVC material. You can bend PVC using various methods, ie. heating with a great deal of caution.
Answered by: Wiremold Tech Support
Date published: 2021-07-02
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_5000B, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT