text.skipToContent text.skipToNavigation

20GB506 Steel Plugmold® Multioutlet System

G20GB506 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

5' Plugmold Multioutlet System with 10 single outlets.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Steel Raceway. Provides superior strength for any dry location installation.
  • Compact, low profile appearance. Requires minimal space.
  • Available in Ivory ScuffCoat or gray baked enamel finish. The durable ScuffCoat provides a durable, scratch-resistant finish while the gray baked enamel compliments the décor or can be painted.
  • Full range of fittings. Provides a complete wiring solution.
  • Single-and-dual-gang boxes. Wire devices into the raceway system or protect a Plugmold® strip with a surge or GFCI device.
  • Factory wired Plugmold® sections available in 3’, 5’, and 6’ lengths with 15A receptacles installed in cover. Ideal for short runs requiring additional outlets in electrically busy areas.
  • Single, alternating circuit, and isolated ground receptacles. Meets virtually any job requirement.
  • Choice of receptacle spacing. Center spacing between receptacles of 6'', 9'', 12'', and 18''.
  • Snapicoil harnesses of prewired receptacles in 48’ and 50’. Eliminates multiple splicing, speeding up installation on long runs.
  • Snapicoil harnesses offer a choice of receptacle spacing. Center spacing between receptacles of 12'', 18'' and 30''.
  • Customization available. All products can be modified to accommodate virtually any application.
  • This product meets the material restrictions of RoHS.

Specifications

General Info
Product Line Wiremold
UPC Number 786776091816
Country Of Origin United States
Number of Receptacles 10
Application Sector Commercial
Standard cULus Listed Base & Blank Cover: File E4376 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E41751 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapicoil Haarness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Black Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC.
Type Plugmold
Dimensions
Product Width US 1.3 in
Product Depth US 0.75 in
Product Length US 1.3 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E15191
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes
Technical Information
Amperage 15 A
Enclosure Type Steel
Voltage 125.0 V
Environmental Conditions Dry interior locations

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is it possible to purchase the mounting clips on their own?

Asked by: Joey
Hello. There are temporary mounting clips available; the part number is 2003. The Plugmold base will still need to be fastened to the surface using #8 flat head screws through the mounting holes provided. Thank you!
Answered by: Wiremold Tech Support
Date published: 2024-03-06

what are the dimensions of the power strip?

Asked by: Jay
Hi Jay, 5 ft long, 3/4" deep, and 1 9/32" wide. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-05-24
  • y_2024, m_5, d_20, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_G20GB506, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT